Select Your Country

Go to global website

ICRPC-32P PCIe multiport serial cardRocketPort® EXPRESS

Key Benefits at a Glance

  • RS-232/422/485 software selectable interfaces
  • Device drivers (Windows and Linux)
  • Communications speeds 300 bps to 460 Kbps
  • Low-profile or standard-height compatible
  • x1, x2, x4, x8, x12 or x16 lane PCIe connectivity
  • Low-latency communication supporting the widest variety of applications
  • Requires breakout box, see "Related products"

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICRPC-32P

PCIe 32-port serial card
UL File NumberE185802
MTBF
MTBF182 a
Power consumption5.487 W
Nominal voltageUN3.3 V DC or 12 V DC
Surge protection15 KV / 200 A for 1 ns
Interface typeSoftware selectable interfaces: RS-232 , RS-422 , RS-485
Physical 32
ProtocolHardware and Software Flow Control
Data bits: 5, 6, 7 or 8
Parity: Odd, Even, None, Mark and Space
Stop Bits: 1, 1.5 or 2
Receive Buffer: 512 Bytes
Transmit Buffer: 512 Bytes
Supported baud rates300 to 460 Kbps
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-4-2:2009
EN 61000-4-3:2006+A1:2008+A2:2010
EN 61000-4-4:2012
EN 61000-4-5:2014+A1:2017
EN 61000-4-6:2014
EN 61000-4-11:2004+A1:2017
Radio and telecommunication terminal equipment
Directive 2014/53/EU
RoHSEN IEC 63000:2018
Electrical safetyCSA C22.2 No. 60950 / UL60950
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55035:2017-07
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humiditymax. 95 % non-condensing
Altitude0 ... 3048 m
Mass249.5 g
Construction typeLow-profile PCIe or Standard PCIe
MountingLow-profile and standard-height bracket for mounting in PCs and servers
NoteMaximum of 4 PC cards can be used per system