Select Your Country

Go to global website

KFD2-SLD-Ex2.1045-Y1 Solenoid Driver

Key Benefits at a Glance

  • 2-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 45 mA at 10 V DC
  • Line fault transparency (LFT)
  • Test pulse immunity

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KFD2-SLD-Ex2.1045-Y1

Signal typeDigital Output
ConnectionPower Rail or terminals 14+, 15-
Rated voltageUr18 ... 30 V DC
Power consumptionmax. 3.5 W at 45 mA output current
Connection sidecontrol side
Connectionterminals 7, 8, 9
Test pulse lengthmax. 2 ms from DO card
Signal levelloop powered
1-signal: 18 ... 30 V DC
0-signal: 0 ... 5 V DC
bus powered
1-signal: 15 ... 30 V DC (current limited to 5 mA)
0-signal: 0 ... 5 V DC
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 20 mA (minimum load current DO card)
Inrush current≤ 200 mA after 100 µs
Connection sidefield side
Connectionchannel 1: terminals 1+, 2-, 3-
channel 2: terminals 4+, 5-, 6-
Internal resistorRi276 Ω
CurrentIe45 mA
VoltageUe≥ 10 V
Current limitImax45 mA
Open loop voltageUsmin. 23.6 V
Loadnominal 0.05 ... 20 kΩ , valid range for line fault detection (LFD)
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Line fault detection
Test currentmax. 350 µA , calculated by ILFD = 3.3 V / (10 kΩ + RLoad)
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Power supply/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017 , EN IEC 61326-1:2021 (industrial locations) , EN IEC 61326-3-2:2018
For further information see system description.
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateFIDI 21 ATEX 0091 X
MarkingEx-Hexagon II 3(1)G Ex ec [ia Ga] IIC T4 Gc
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
OutputEx ia
VoltageUo25.2 V
CurrentIo93 mA
PowerPo586 mW (linear characteristic)
Supply
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
Collective error message
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012
UL approvalE106378
Control drawing116-0488
IECEx approval
IECEx certificateIECEx FIDI 21.0009X
IECEx markingEx ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.