Select Your Country

Go to global website

IC-KP2-2HB40-2V1D RFID Evaluation Unit

IDENTControl RFID control interface with multiprotocol Ethernet interface

Key Benefits at a Glance

  • Multiprotocol Ethernet interface
  • Easy integration into IT systems via REST API
  • Integrated web server for quick configuration
  • Ready-made PLC function blocks
  • Integrated 2-port switch enables line or ring topology
  • LED function indicator
  • Supports RFID read/write devices for the LF, HF, and UHF frequency ranges
  • Connection of up to 2 RFID read/write devices

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IC-KP2-2HB40-2V1D

Number of read/write headsmax. 2
alternatively 1 read/write head and 1 trigger sensor
MTBF79 a (Operation at +40 °C)
LEDs 1, 2Status indicator for read/write heads
green: command at read/write head active
yellow: approx. 1 second long, if command was successfully executed
LEDs CH1, CH2green: read head detected
red: Configuration error
LED Link/Actgreen: network connection
yellow: flashes in rhythm with the transmitted data
LED RUN, MS, SFgreen/red: depending on the protocol
Run, Module Status, System Failure
LED ERR, NS, BFgreen/red: depending on the protocol
Error, Network Status, Bus Failure
Rotary switchMode
Rated operating voltageUe20 ... 30 V DC , PELV
Ripple≤ 10 % at 30 V DC
Current consumption≤ 4 A incl. read/write heads
Power consumptionP03.5 W Without read/write heads
Galvanic isolationbasic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff
Physical Ethernet
ProtocolHTTP (REST API)
HTTPS (REST API)
EtherNet/IP
PROFINET IO
ICMP
LLDP
NTP
SNMP
Transfer rate10 MBit/s or 100 MBit/s
Physical Ethernet
ProtocolHTTP (REST API)
HTTPS (REST API)
EtherNet/IP
PROFINET IO
ICMP
LLDP
NTP
SNMP
Transfer rate10 MBit/s or 100 MBit/s
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2
EN 61000-6-4
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionIEC 60529
UL approvalE223772
cULus Listed, Class 2 Power Source, Type 1 enclosure
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Climatic conditionsair humidity max. 96 %
Salt spray resistant to EN 60068-2-52
Shock and impact resistanceOscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6
Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27
Degree of protectionIP67
ConnectionRead/write heads: shielded, 4-pin, M12 connector
Power supply: M12 connector
Protective earth: M4 earthing screw
Ethernet: M12 plug connection
Material
Housingpowder coated aluminum
Installationscrew fixing
Massapprox. 300 g
Dimensions
Height42 mm
Width62 mm
Length137 mm