Select Your Country

Go to global website

LB9029BP12320.2 Redundancy Base Backplane

Key Benefits at a Glance

  • Backplane for LB-System
  • For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU
  • Max. 12 slots for I/O modules
  • Redundancy (field bus and power supply)
  • Not extendable
  • Mounting in Zone 2, Class I/Div.2 or in the safe area

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB9029BP12320.2

Suitable componentsBus Coupler LB8106* , LB8107* , LB8108* , LB8109* , LB8122*
Bus coupler2
Supply3
I/O modules (single width)max. 12
I/O modules (dual width)max. 6
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage rangeU18 ... 32 V DC (SELV/PELV)
Redundancyyes
Fieldbus typePROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Massapprox. 1380 g
Dimensions(W x H x D)
440 x 127 x 80 mm (17.3 x 5 x 3.15 inch) , without modules
Height127 mm
Width440 mm
Depth80 mm
CertificateBVS 16 ATEX E 089 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-7:2015+A1:2018
IECEx approvalIECEx BVS 16.0047X
Approved forEx ec IIC T4 Gc
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.