Select Your Country

Go to global website

LB9022BP22320.2.E Redundancy Base Backplane

Key Benefits at a Glance

  • Backplane for LB-System
  • For MODBUS TCP/IP
  • Max. 22 slots for I/O modules
  • Redundancy (field bus and power supply)
  • Mounting in Zone 2, Class I/Div.2 or in the safe area

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB9022BP22320.2.E

Suitable componentsExtension Backplane LB9024BP24300.2
Bus Coupler LB8111A*
Bus coupler2
Supply3
Output shut-downSIL2 output shutdown
Slots 3 ... 24
I/O modules (single width)max. 22
I/O modules (dual width)max. 11
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage rangeU18 ... 32 V DC (SELV/PELV)
Redundancyyes
Fieldbus typeMODBUS TCP
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Massapprox. 2170 g
Dimensions(W x H x D)
605 x 127 x 80 mm (23.8 x 5 x 3.15 inch) , without modules
Height127 mm
Width605 mm
Depth80 mm
CertificateBVS 16 ATEX E 089 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-7:2015+A1:2018
IECEx approvalIECEx BVS 16.0047X
Approved forEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.