Select Your Country

Go to global website

TAB-IND10* (WIN) Tablet computerTab-IND®

Key Benefits at a Glance

  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Front facing NFC antenna
  • Developed in-house
  • IP 65 protection class

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of TAB-IND10* (WIN)

Tab-IND (industrial grade), 10-inch display, Windows® 10/11, Wi-Fi 6, Intel® N100, 8/16 GB RAM, 128/256 GB storage
ProcessorIntel® N100, Quad Core Processor 2.9 GHz
RAM8 GB
16 GB (optional)
Camera
Front camera13 MP
Main camera13 MP
Internal data memory128 GB
256 GB (optional)
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Fingerprint sensor (optional)
Display
Touch screen technologyMulti-touch
Screen size10.1"
Aspect ratio16:10
Screen resolution1920 x 1200 (WUXGA)
Brightness660 cd/m2
Special FeaturesPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Battery typeLi-ion 37.19 Wh 7.7 V 4830 mAh
Operating durationup to 14 h
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
WLANIEEE 802.11 ac+r/k/v, Wi-Fi 6, WiDi
BluetoothBluetooth® 5.3
Bluetooth® Low Energy
GPS sensorGPS, GNSS, Galileo (optional)
NFCFront-facing NFC Secure element
Operating systemWindows® 10 IoT Enterprise x64
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity10 % ... 90 %
Degree of protectionIP65
Massapprox. 817 g
Dimensions
W x H x D269.04 mm x 180.66 mm x 12.7 mm
Approved forEU (UK), US, CA, AU, JP, MX
Scope of deliveryTab-IND®