Select Your Country

Go to global website

PXV-AAMP Code Bar

Data Matrix polyester code bars for positioning safePXV and safePGV read heads

Key Benefits at a Glance

  • High mechanical stability
  • Easily exchangeable
  • Chemically highly resistant
  • 2-colored Data Matrix codes
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PXV-AAMP

Total length1 ... 100000 m
Start position1 ... 99999 m
Code bar segment
Nominal segment length100 mm
200 mm
500 mm
Width30 mm
Operating temperature-40 ... 50 °C (-40 ... 122 °F)
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness0.2 mm
Materialpolyester
Mounting typeadhesive
Mass16.2 g / m
Manufacturing tolerance± 1 mm/m
StorageMaximum 2 years under normal storage conditions.