Select Your Country

Go to global website

WCS3B-LS810DHS-OM Read head

Key Benefits at a Glance

  • IO-Link interface for service and process data
  • Non-contact, absolute position encoder
  • Automatic detection of dirt accumulation
  • Integrated display module
  • Extended temperature range
  • For outdoor use
  • Output of position and speed
  • Acceleration measurement in 3 axis
  • Output of the ID number for ID pads

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3B-LS810DHS-OM

Read head, IO-Link interface
Passage speedv≤ 12.5 m/s
Measuring lengthmax. 314.5 m
Free tolerances to code railhorizontal: 31 mm ( ± 15.5 mm )
vertical: 28 mm ( ± 14 mm )
Resolution± 0.4 mm (1,250 positions/m)
MTTFd40 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing - IO-Link mode
Data flow indicatorLED yellow: data communication active
Error indicatorLED red
flashing: read head outside of code rail
solid on: internal diagnostic test failed
DisplayDisplay module, 6-digit , adaptable to installation position
Operating voltageUB18 ... 30 V DC
Power consumptionP012 VA
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataInput: 18 Byte
- Position value 32 Bit
- Velocity value 16 Bit
- Acceleration values 3 x 16 Bit
- Ident number 16 Bit
- Heartbeat 8 Bit
- status data 24 Bit
output: 1 Byte
- control signals 8 Bit
Vendor ID1 (0x0001)
Device ID6291713 (0x600101)
Transfer rateCOM3 (230.4 kbits/s)
Min. cycle time1.5 ms
SIO mode supportno
Compatible master port typeClass A
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Emitted interferenceDIN EN 61000-6-4 , DIN EN 12015
Noise immunityDIN EN 61000-6-2 , DIN EN 12016
Shock resistanceDIN EN 60068-2-27, half sine 30 g, 18 ms
Vibration resistanceDIN EN 60068-2-6, sine, 5 g, 10 - 2000 Hz, 10 cycles
CSA approvalcCSAus Certified, General Purpose
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67 / IP69
Material
HousingPET , PC (Polycarbonate)
Mass1000 g
NoteThe reader must not be operated without the protective housing!
Ordering informationMounting plate included with delivery