Select Your Country

Go to global website

INNO-SAFE-10M-E3-V31 Safety thru-beam sensor

Key Benefits at a Glance

  • Semiconductor output
  • Test input
  • Indicator LED in the viewing window
  • high-quality connector
  • High degree of protection (IP67), fully encapsulated
  • Small size

Show more

Product Compliance: Europe – CE
Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of INNO-SAFE-10M-E3-V31

Safety thru-beam sensor
EmitterINNO-SAFE-T
ReceiverINNO-SAFE-R
Effective detection range1 ... 10 m
Threshold detection range14 m
Number of protective field beams1
Light sourceIRED
Light typemodulated infrared light 850 nm
Safety type according to IEC/EN 614964
MarkingCE
Diameter of the light spotapprox. 1.4 m at a distance of 10 m
Opening angle± 4 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorEmitter: LED green
Function indicatorEmitter: LED green ( off in test mode )
Receiver: LED red, light with free light beam
Operating voltageUB10 ... 30 V DC
Operating currentIBEmitter: 25 mA
Receiver: 20 mA
Power consumptionP0
Output typePNP
Switching typelight-on
Signal outputmax. 30 ... 40 mA
Short-circuit-proofyes
Energized/De-energized delaytyp. 100 ms
Response time≤ 2.2 ms
Functional safetyISO 13849-1 , Cat. 2 PL d
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
ApprovalsTÜV NORD
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Relative humiditymax. 95 %, not condensing
Degree of protectionIP67 according to EN 60529
ConnectionM8 connector
Material
HousingABS impact resistant , V0 according UL94
Massper 12 g
Dimensions
Height48 mm
Width12 mm
Depth12 mm