Select Your Country

Go to global website

ACC-CSP-35162S1-0808 Encoder Coupling

Spring steel coupling with length 35 mm, for shaft diameter d1 = 8 mm, d2 = 8 mm

Key Benefits at a Glance

  • Universally suitable for backlash-free rotation transmission
  • Highly vibration-isolating
  • Well misalignment compensation
  • Low torsion spring stiffness
  • Small reset forces
  • No movable parts
  • Very rugged construction

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-CSP-35162S1-0808

Operating temperature-40 ... 150 °C (-40 ... 302 °F)
Shaft diameterd1 = 8 mm , d2 = 8 mm
Material
Springspring steel (1.1200), nickel plated
End pieceStainless steel 1.4305 / AISI 303
Mass35 g
Rotational speedmax. 3000 min
Max. torque0.5 Nm
Radial offsetmax. ± 1 mm
Axial offsetmax. ± 1 mm
Angle errormax. ± 5 °
Torsion angleat torque 0.25 Nm drive shaft view
CW rotation direction50 °
CCW rotation direction70 °
Moment of inertia13.6 kg m2 x 10-7
Mountingclamp screws M4 x 4, DIN 916
Tightening torque of clamping screwsmax. 1.5 Nm