Select Your Country

Go to global website

ENI58IL-S**Q* Incremental Rotary Encoder

Key Benefits at a Glance

  • Housing ∅ 58 mm
  • Solid shaft
  • Up to 1500 ppr
  • Square flange
  • Universal output driver
  • BlueBeam technology for ultimate precision
  • Housing powder coated

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ENI58IL-S**Q*

Detection typephotoelectric sampling
Linearity error± 0.025 °
Pulse countmax. 1500
Operating voltageUB4.75 ... 30 V DC , Reverse polarity protection
No-load supply currentI0max. 50 mA
Output typepush-pull or RS422 (universal output driver, output level depending on input voltage)
Load currentmax. per channel 40 mA , short-circuit protected
Output frequencymax. 400 kHz
Rise time300 ns
Phase position A to B
Pulse counts < 360090 ° ± 9 ° electrical
Pulse counts ≥ 360090 ° ± 15 ° electrical
Duty cycle1/2 ± 10 %
Connector10-pin MIL connector
7-pin MIL connector
Cable∅6 mm, 4 x 2 x 0.14 mm2
Degree of protectionDIN EN 60529, IP65, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 300 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 30 g, 10 ... 2000 Hz
UL approvalE223176 , cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. For use in NFPA 79 Applications only. adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
Operating temperature-40 ... 85 °C (-40 ... 185 °F) , cable, fixed installation
-5 ... 85 °C (23 ... 185 °F) , cable, movable installation
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Housingpowder coated aluminum
Flangealuminum, blank
ShaftSolid shaft Stainless steel
Mass< 400 g without cable
Rotational speedmax. 12000 min -1 for IP65
max. 6000 min -1 for IP67
Moment of inertia≤ 35 gcm2
Starting torque≤ 0.01 Nm for IP65
≤ 0.025 Nm for IP67
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial80 N at max. 6000 min-1
20 N at max. 12000 min-1
Dimensions
Diameter58.5 mm