Select Your Country
VIM82PU-S0V32-20E-I422V19 Vibration sensor
Key Benefits at a Glance
- Suitable for SIL2/Pld applications
- Rugged stainless steel housing
- Vibration velocity in mm/s (rms) acc. to DIN ISO 10816/20816
- 2 relays outputs for safety functions with adjustable switching tresholds, allowing pre- and main alarm




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of VIM82PU-S0V32-20E-I422V19
Vibration sensor with safety function both for the analog current output and for the 2 relay outputs with adjustable swichting thresholds |
Type | Vibration sensor | ||||
Measuring technology | MEMS | ||||
Series | Pure Line | ||||
Measured variable | Vibration velocity | ||||
Measuring range | |||||
| |||||
Measurement accuracy | ± 0.1 mm/s (calibration point: 90% of the measuring range; 159.2 Hz) Complies with the tolerance requirements of DIN ISO 2954 for measuring range greater than 8 mm/s | ||||
Cross-sensitivity | < 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis | ||||
Frequency range | 1 ... 1000 Hz | ||||
Averaging time | for v-rms: 2 s |
Safety Integrity Level (SIL) | SIL 2 | |
Performance level (PL) | PL d | |
Category | Cat. 2 | |
MTTFd | 329 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | min. 90 % |
Status indicator | 6 LEDs for operating states | |
Control elements | 4 rotary switches and 1 push button for programming |
Fusing | external fuse is required: 3 A , semi-time-lag , 30 V DC | |
Operating voltage | UB | 24 V DC + 7 % / - 10 % |
Current consumption | max. 100 mA | |
Power consumption | P0 | 2.6 W |
Time delay before availability | tv | 15 s (initially self-test functions are executed before safe measured values are available at the output) |
Surge protection | up to 2 kV |
Output type | relay | |
Switching function | Normally open (NO) | |
Switching voltage | max. 30 V DC | |
Switching current | max. 1 A |
Output type | relay | |
Switching function | Normally open (NO) | |
Switching voltage | max. 30 V DC | |
Switching current | max. 1 A |
Output type | analog output, current output of the vibration variable | |
Output current | 4 ... 20 mA | |
Load resistor | ≤ 500 Ω |
Degree of protection | DIN EN 60529, IP66, IP67 | |
Shock resistance | DIN EN 60068-2-27, 60 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz | |
Vibration evaluation | DIN ISO 10816/20816 | |
Functional safety | DIN EN IEC 61508 , SIL 2 EN ISO 13849 , PL d |
UL approval | ||||||||
|
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Measuring head temperature | -40 ... 85 °C (-40 ... 185 °F) directly at the mounting point | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
Connection type | plug | ||||||||||
Housing material | Stainless steel 1.4305 / AISI 303 | ||||||||||
Degree of protection | IP66 / IP67 only in connected state and correctly mounted housing cover | ||||||||||
Connector | |||||||||||
| |||||||||||
Mass | approx. 500 g | ||||||||||
Dimensions | |||||||||||
|
Scope of delivery | 1 x allen head screw M8 x 20 1 x spring washer M8 1 x seal label |