Select Your Country

Go to global website

LB6001A2 Relay Output

Key Benefits at a Glance

  • 2-channel
  • Installation in Zone 2 or safe area
  • Positive or negative logic cannot be parameterized
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog
  • Output with bus-independent safety shutdown

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of LB6001A2

Occupied slots1
Connectionbackplane bus
Rated voltageUr12 V DC +4/-2 % , only in connection with the power supply LB9006C
Power dissipation0.5 W
Power consumption0.45 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels2
Field device interface
ConnectionRelay output
Connectionchannel I: 1-2 NC, 3; channel II: 4-5 NC, 6
Relay
Switching voltage30 V DC
Switching current1 A DC
Switch power30 W
Minimum load5 V 10 mA
Electrical life0.03 million switching cycles at maximum load and temperature
Contact MaterialAgPd gold plated
Response time20 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: Communication error or active safety shutdown
Status LED (1-2) yellow: Channel status
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Low voltage
Directive 2014/35/EUEN 61010-1 , EN 60664-1
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 90 g
Dimensions
Height100 mm
Width16 mm
Depth102 mm
EU-type examination certificateFIDI 23 ATEX 0078 X
MarkingEx-Hexagon II 3G Ex ec nC IIC T4 Gc
Galvanic isolation
Output/power supply, internal busbasic insulation according to IEC/EN 61010-1, rated insulation voltage 30 V DC
Directive conformity
Directive 2014/34/EUEN IEC 60079-0
EN IEC 60079-7
EN IEC 60079-15
IECEx approval
IECEx certificateIECEx FIDI 23.0010X
IECEx markingEx ec nC IIC T4 Gc
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2 or Zone 22) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.