Select Your Country

Go to global website

MB-15/32GM25-E0-1.27M-4MOL Magnetic Field Sensor

Key Benefits at a Glance

  • Cylindrical housing
  • Molex connector
  • Hall Effect Sensor
  • 3-wire DC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MB-15/32GM25-E0-1.27M-4MOL

Switching functionNormally open (NO)
Output typeNPN
Output polarityDC
Output type3-wire
Operating voltageUB4.5 ... 24 V DC
Operating currentIL20 mA max
No-load supply currentI010 mA max
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Connection typefixed cable with plug
Housing materialAluminum
Sensing faceAluminum
Degree of protectionIP67
Connector
Number of pins3
Connection assemblyMolex connector 39-00-2040
Molex contact 39-00-0139
Cable
MaterialPVC
ColorGray
Number of cores3
Core cross section0.34 mm2
LengthL1.27 m
Dimensions
Length23.9 mm
Diameter11.9 mm
Thread size15/32" - 32