Select Your Country

Go to global website

ACC-CBL-3520242-1212 Encoder Coupling

Stainless steel bellows coupling

Key Benefits at a Glance

  • Backlash-free, angle synchronous rotation transmission
  • Optimall misalignment compensation
  • Very high torsion spring stiffness
  • Small reset forces
  • Vibration- isolating
  • Bellows and screws made of stainless steel

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ACC-CBL-3520242-1212

Operating temperature-30 ... 120 °C (-22 ... 248 °F)
Shaft diameterd1 = 12 mm , d2 = 12 mm
MaterialStainless steel 1.4404 / AISI 316L
Mass33 g
Rotational speedmax. 10000 min
Max. torque1 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness140 Nm / rad
Radial spring stiffness10 N / mm
Moment of inertia20 g cm2
Mountingclamp screws , M4 DIN 916
Tightening torque of clamping screwsmax. 0.7 Nm