Select Your Country

Go to global website

OMH-22 Mounting Aid

Mounting aid for RL* series

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-22

Materialblack anodized aluminum
Massapprox. 180 g
Dimensions
Height50 mm
Width44 mm
Length135 mm
SeriesRL23
RL28
RL29
RL32
Safety SeriesSLA20
SLA28
SL29, SLA29
Reflector seriesreflector C110-2
H60 reflector