Select Your Country

Go to global website

MONAD-M08-1,25-M12-1,75/8 Mounting Adapter

Mounting adapter for VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M12 x 1.75, screw-in depth 21

Key Benefits at a Glance

  • Usable for VIM8* vibration sensors
  • Robust due to stainless steet 1.4404 / AISI 316L (V4A)
  • Screw-in thread for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MONAD-M08-1,25-M12-1,75/8

Suitable componentsVIM8* vibration sensors
External threadfor machine mounting
Thread typemetric
Thread sizeM12 x 1.75
Screw-in depth21 mm
Internal threadfor sensor mounting
Thread typemetric
Thread sizeM8 x 1.25
Thread length10 mm
LengthL38 mm
Diameter34.64 mm
MaterialStainless steel 1.4404 / AISI 316L
Mass110 g