Select Your Country

Go to global website

ENA58PL-S***-B17 Absolute Rotary Encoder

Absolute rotary encoder with photoelectric sampling and PROFINET interface

Key Benefits at a Glance

  • Solid shaft
  • 30 Bit multiturn
  • High accuracy due to photoelectric sampling
  • High resolution and accuracy
  • Mechanical compatibility with all major encoders with fieldbus interface
  • Status LEDs

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ENA58PL-S***-B17

Detection typephotoelectric sampling
Device typeAbsolute rotary encoder
Linearity error≤ ± 0.02 ° (14 ... 16 bit)
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Operating voltageUB10 ... 30 V DC
Power consumptionP0approx. 4 W
Time delay before availabilitytv< 15 s
Output codebinary code
Code course (counting direction)programmable,
cw ascending (clockwise rotation, code course ascending)
cw descending (clockwise rotation, code course descending)
Interface typePROFINET IO
Device profileEncoder Profile V4.2
Resolution
Single turnup to 16 Bit
Multiturnup to 14 Bit
Overall resolutionup to 30 Bit
Transfer rate100 MBit/s
Cycle time≥ 250 µs
ConnectorEthernet: 2 sockets M12 x 1, 4-pin, D-coded
Supply: 1 plug M12 x 1, 4-pin, A-coded
Degree of protectionDIN EN 60529,
Aluminum version:
shaft side: IP64 (without shaft seal)/IP66 (with shaft seal)
housing side: IP65
Stainless steel version (INOX): completely IP67
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
Combination 1housing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Combination 2 (Inox)housing: stainless steel 1.4305 / AISI 303
flange: stainless steel 1.4305 / AISI 303
shaft: stainless steel 1.4305 / AISI 303
Combination 3 (A)housing: stainless steel 1.4404 / AISI 316L
flange: stainless steel 1.4404 / AISI 316L
shaft: stainless steel 1.4112 / AISI 440B
Massapprox. 370 g (combination 1)
approx. 860 g (combination 2/3)
Rotational speedmax. 12000 min -1 for IP65
max. 3000 min -1 for IP66/IP67
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial40 N
Radial110 N