Select Your Country

Go to global website

RSL8-CS-SC-M55P200 Protective Rubber Sleeve

Protective rubber sleeve for VIM8* vibration sensors against ingress of moisture and mechanical effects

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RSL8-CS-SC-M55P200

Suitable componentsVIM8* vibration sensors
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Storage temperature-40 ... 125 °C (-40 ... 257 °F)
LengthL147 mm
Diameter66.7 mm
Materialsilicone
Shore hardness56 A ± 5 %
Mass40 g