Select Your Country

Go to global website

M-LB-4222 Surge Protection Barrier

Key Benefits at a Glance

  • Surge protection for 2 signal lines
  • Nominal voltage 12 V
  • Surge protection barrier for non-grounded signal lines
  • Max. surge current (8/20 µs) 20 kA
  • Uninterruptable operation (auto reset)
  • Status indication
  • Modular design, pluggable
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cULus
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-4222

Device typeType 1/P2 acc. to EN 61643-11
Number of protected signal lines2
Topologynon-grounded
Safety Integrity Level (SIL)SIL 3
Connectionprotected area: terminals 1', 2'
unprotected area: terminals 1, 2
Leakage current< 30 µA bei Uc , line-line
< 10 nA bei Uc , line-earth
Nominal voltageUN12 V
Maximum continuous operating voltageUc10.6 V AC and 15 V DC
Nominal load currentIL0.75 A at 70 °C (158 °F)
Series resistance1 Ω per line
Impulse discharge current (10/350 µs)Iimp1.5 kA per line
Nominal discharge current (8/20 µs)In5 kA per line
Max. surge current (8/20 µs)Imax20 kA
Total discharge current (8/20 µs)Itotal10 kA
Voltage protection levelUpmax. 32 V line-line for nominal discharge current In
max. 600 V line-earth for nominal discharge current In
Impulse reset time< 30 ms
Cut-off frequencyfG2.6 MHz , line-line
Display elementsstatus display
operating state (green)
fault indication (red)
Degree of protectionIEC 60529:2013
Functional safetyIEC/EN 61508:2010
Surge protective devices for low voltageEN 61643-21:2001+A1:2009+A2:2013
IEC 61643-21:2001+A1:2008+A2:2012
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-71.04, severity level G3
Degree of protectionIP20
Connectionspring terminals with push-in connection technology
Core cross section0.2 ... 2.5 mm2 one wire
0.2 ... 2.5 mm2 fine-strand
Material
HousingPolyamide PA 6.6
Massapprox. 35 g
Dimensions6 x 90 x 69 mm (0.24 x 3.5 x 2.7 inch) (W x H x D)
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateTÜV 22 ATEX 8881 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Temperature classT4 for ambient temperature ≤ 80 °C
Directive conformity
Directive 2014/34/EUEN 60079-0:2018 , EN IEC 60079-7:2015+A1:2018
UL approvalE501704
IECEx approval
IECEx certificateIECEx TUR 22.0051X
IECEx markingEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.