Select Your Country

Go to global website

MEC-VIM8-V4A-9.5 Flexible metal conduit

Key Benefits at a Glance

  • Protection against contamination and damage
  • Stainless steel version
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MEC-VIM8-V4A-9.5

Flexible metal conduit 9.5 m for VIM8 vibration sensors
Suitable componentsVIM8* vibration sensors
Ambient temperature-40 ... 125 °C (-40 ... 257 °F)
Cable gland
Thread typemetric
Thread sizeM16 x 1.5
Height20 mm
Width31 mm
LengthL9.5 m
Material
Cable glandStainless steel 1.4404 / AISI 316L
Flexible metal conduitStainless steel 1.4404 / AISI 316L
FastenerStainless steel 1.4401 / AISI 316
Mass1500 g