Select Your Country

Go to global website

LS684-DA-EN-9003/F1 Optical Data Coupler

Optical data coupler for fast Ethernet, 150 m detection range, infrared light, 100 Mbit/s data rate, M12 plug

Key Benefits at a Glance

  • Independent of Ethernet protocol
  • TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc.
  • No parameterization
  • Line indicator for signal strength
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Warning symbol
Ethernet POWERLINK interface
EtherCAT® interface
EtherNet/IP™ interface
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of LS684-DA-EN-9003/F1

Effective detection range0 ... 150 m
Threshold detection range180 m
Light sourcelaser diode
Light typemodulated infrared light
Laser nominal ratings
NoteINVISIBLE LASER RADIATION , DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
Laser class1M
Wave length785 nm
Beam divergence15 mrad
Pulse length8 ns
Repetition rate62.5 MHz
Maximum optical power output  60 mW
Diameter of the light spot1.5 m at a distance of 100 m
Opening angle1 °
Ambient light limit> 10000 Lux
MTTFd58.6 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Data flow indicatorLED green: OPTO-Link
LED yellow: LAN-Link
LED red: ERROR
Function indicatorSignal strength (8 LED: Red, yellow, green)
Operating voltageUB18 ... 30 V DC
No-load supply currentI0200 mA
Data rate100 MBit/s (Fast Ethernet)
Interface type100 BASE-TX
Stability alarm output1 PNP, inactive when falling short of the operating reserve , short-circuit protected, max. 200 mA
Laser safetyEN 60825-1:2014
UL approvalcULus Listed
FDA approvalIEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019.
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP65
Material
HousingABS / PC
Optical faceplastic
Mass700 g
Dimensions
Height90 mm
Width170 mm
Length171 mm