Select Your Country

Go to global website

WA.SP.M*.SA.K10 Washer Gasket

Washer gasket, split design

Key Benefits at a Glance

  • Significant time savings when replacing worn washer gaskets
  • Easy installation
  • Degree of protection IP66 / IP68
  • Available for various thread sizes
  • UV resistant
  • Ozone resistant
  • Packaging unit: 10 pieces

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of WA.SP.M*.SA.K10

Degree of protectionIP66 , IP68 (1 h @ 100 kPa)
MaterialTPV thermomplastic vulcanizate / Santoprene
Finishinherent color black
Dimensionssee data table
Ambient temperature-60 ... 135 °C (-76 ... 275 °F)
Scope of deliveryWasher gasket, split
number: see data table

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.