Select Your Country

Go to global website

NAN4-8GM35-E2-IO Inductive Sensor

Inductive distance sensor with IO-Link interface

Key Benefits at a Glance

  • Parameterization and diagnosis via IO-Link
  • Measuring range 0 ... 4 mm
  • Non-flush mountable
  • Flexible use with versatile mounting opportunities
  • Extensive maintenance functions for condition monitoring
  • Determining of speed and acceleration of the damping element

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NAN4-8GM35-E2-IO

Switching functionNormally open/closed (NO/NC) programmable
Output typePNP
Installationnon-flush
Output polarityDC
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Measuring range0 ... 4 mm
Output type3-wire
Operating voltageUB10 ... 30 V (SIO mode)
18 ... 30 V (IO-Link)
Switching frequencyfSIO mode: 1400 Hz (high speed filter)
HysteresisH1 ... 20 % ( factory setting: 5 % )
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 1 V
Linearity error± 3 % of full-scale value
Temperature drift± 10 % of full-scale value
Repeat accuracy± 1 % of full-scale value
Speed measuring range1 ... 1100 mm/s
Speed measurement accuracy± 20 % of the full-scale value
Speed measurement repeat accuracy± 5 % of the full-scale value
Operating currentIL0 ... 100 mA
Off-state currentIrmax. 30 µA
No-load supply currentI017 mA
Time delay before availabilitytvmax. 100 ms
Switching state indicatorLED, yellow
permanently on: switching ouput active
permanently off: switching output inactive
fast flashing (10 Hz): fault state
MTTFd1333 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Smart Sensor - SSP 0
Smart Sensor - SSP 4.1.1
Process dataInput: 32 Bit
- measurement value 16 Bit
- scaling 8 Bit
- Diagnosis signals 3 Bit
- switching signals 2 Bit
Vendor ID1 (0x0001)
Device ID2098946 (0x200702)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3.2 ms
SIO mode supportyes
Compatible master port typeClass A , Class B
PWIS conformityVDMA 24364-C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
EN IEC 60947-5-7
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialbrass , white bronze coated
Sensing faceLCP, green
Degree of protectionIP65 / IP67
Cable
Wire end ferrulesyes
Cable diameter3.3 mm ± 0.15 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL2 m
Mass47 g
Dimensions
Length35 mm
Diameter8 mm
Mountingwith Nut M8
Tightening torque≤ 3 Nm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.