Select Your Country

Go to global website

V31-GM-1M-PUR-V31-GM-UDB/UDC Connecting Cable

Cordset M8 socket straight to M8 plug straight A-coded, 4-pin, PUR cable 3-core black, shielded

Key Benefits at a Glance

  • Cable for extensionn between emitter and receiver for UDB-18GS-..., UDC-18GS-... and UDC(M)-30GS-...
  • Degree of protection IP66 / IP68
  • Free of paint wetting interfering substances
  • Halogen-free
  • Shield connected to pin 4
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V31-GM-1M-PUR-V31-GM-UDB/UDC

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionplug
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
FlammabilityIEC 60332-1-2
Halogen-freeIEC 60754-2
UL approvalThe UL certificate of the double sheet sensors series UD*GS* includes and therefore allows the use of this extension cable with these devices.
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 9 mm
Mating cyclesmin. 100
Shieldingshield connected to pin 4
Degree of protectionIP66 / IP68
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores3
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: black
Core 3: blue
Core construction18 x 0.1 mm ∅
Shieldtinned copper braiding, 85 % coverage
LengthL1 m
Cable codeLi 9Y C11Y 3 x 0,14
Mass36 g
PWIS freeyes
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Hydrolysis resistanceyes
FlammabilityFT2

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.