Select Your Country

Go to global website

NAB10-30GM50-U-V1 Inductive Sensor

Inductive distance sensor with analog voltage output

Key Benefits at a Glance

  • Inductive analog sensor
  • Output 0 V ... 10 V
  • Measuring range 0 ... 10 mm
  • Flush mounting
  • Flexible use with versatile mounting opportunities

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NAB10-30GM50-U-V1

Output typeAnalog voltage output
Installationflush
Output polarityDC
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
30 mm x 30 mm x 1 mm
Measuring range0 ... 10 mm
Output type3-wire
Operating voltageUB15 ... 30 V
Reverse polarity protectionreverse polarity protected
Short-circuit protectioncurrent limited
Linearity error± 3 % of full-scale value
Temperature drift± 10 % of full-scale value
Repeat accuracy± 1 % of full-scale value
Recovery time≤ 50 ms
No-load supply currentI012 mA
Status indicatorMultihole-LED, yellow
permanently on: damping element within measuring range
slowly flashing (2 Hz): damping element outside measuring range
fast flashing (10 Hz): fault state
MTTFd918 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output type0 ... 10 V
Slope of output characteristic1 V / mm
Load resistor≥ 500 Ω
Settling time≤ 100 ms
PWIS conformityVDMA 24364-A1/B2/C1/T100°C-W
Standard conformity
StandardsEN IEC 60947-5-2
EN IEC 60947-5-7
Protection classII
Rated insulation voltageUi30 V
Rated impulse withstand voltageUimp500 V
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP65/IP67/IP68
Connector
ThreadingM12 x 1
Number of pins3
Mass156 g
Dimensions
Length67 mm
Diameter30 mm
Mountingwith nuts, M30
Tightening torque≤ 30 Nm
Scope of delivery2 self locking nuts in scope of delivery

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.