Select Your Country

Go to global website

MH-R20x/F77-03 Mounting Aid

Mounting aid

Key Benefits at a Glance

  • Wide range of mounting options
  • Mounting bracket with deviation mirror for stationary installations
  • Particularly suitable for conveyor systems
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH-R20x/F77-03

Beam deviation angle90 °
Height40 mm
Depth76 mm
Width68 mm
MaterialPA6-GB30
Deviation mirror: polystyrene mirrored
Massapprox. 40 g
NoteFixing screws included with delivery
SeriesR200 , R201 , F77