Select Your Country

Go to global website

VAZ-2E1A-PM-S ASi Emergency Stop Button

Illuminated emergency stop button, 2-channel, force-guided

Key Benefits at a Glance

  • 2-channel, compelled connected
  • Overload-protected in accordance with IEC 60947-5-5
  • Integrated illumination in the actuator
  • TÜV-approval for system components is available
  • Biased actuator for self-monitoring
  • EMERGENCY STOP unlocking by turning or pulling

Show more

Product Compliance: Europe – CE
Product Compliance: USA - UR
Interface symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-2E1A-PM-S

UL File NumberE198304
MTTFd284 a
B10d2 E+5
Rated operating voltageUe24 V AC/DC
Rated operating currentIe5 A
Surge protectionCategory II
Insulation resistancemin. 100 MΩ
Bulb15 mA
Number/Type2 NC
Safety function by positive opening
in accordance with IEC/EN 60947-5-1
Reset by pulling
Number/TypeLED red
Electromagnetic compatibility
Directive 2014/30/EUIEC 60947-5-5
Degree of protectionIEC 60529
Electrical safetyEN/IEC 60947-5-5
Functional safetyIEC 60947-5-1
IEC 60947-5-5
Ambient temperature-25 ... 55 °C (-13 ... 131 °F) (no freezing)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity45 ... 85 % , non-condensing
Pollution degree3
Operating forcePush: 32 N
Pull: 21 N
Turn: 0.27 Nm
Minimum for positive opening: 80 Nm
Operating distancefor positive opening operation: min. 4 mm
maximal: 4.5 mm
Degree of protectionIP65 depends on mounting point
ConnectionCable cross section 0.75 mm2 to 1.25 mm2 (AWG 18 to 16) , screw terminals
InstallationInstallation in 22 mm hole
Mass72 g
Tightening torque, fastening screws2 Nm
Tightening torque of clamping screws0.6 to 1 Nm
Life span> 250,000 switching operations