Select Your Country

Go to global website

PGV-MG30-START-END-SET Code Tape

Code tape in metal design for PGV

Key Benefits at a Glance

  • High temperature resistance
  • High mechanical stability
  • Easily exchangeable
  • Chemically highly resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV-MG30-START-END-SET

LengthOpening segment: 50 mm
Closing segment: 71 mm
Width30 mm
Operating temperature-40 ... 80 °C (-40 ... 176 °F)
Installation temperature10 ... 40 °C (50 ... 104 °F)
Environmental resistanceUV radiation
Humidity
Chemical resistanceOils
Grease
Fuels
Aliphatic solvents
Weak acids
Material thickness1 mm
MaterialAluminum