Select Your Country

Go to global website

KIT-BT-V1-N0 Bluetooth®-Kit for VisuNet FLX Systems

Key Benefits at a Glance

  • Compatible with VisuNet FLX housing AG-3200-*
  • Consists of USB stick, cable and socket wrench for mounting
  • Bluetooth® standards: v4.0 (Backwards compatible with Bluetooth® v2.0, v2.1 and v3.0)
  • Certification: CE, FCC
  • Prepared for mounting into VisuNet FLX blind plug dome

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of KIT-BT-V1-N0

Bluetooth®-Kit for VisuNet FLX Systems
Power supply5 V DC (Power supply via USB)
Crystal Oscillator: 20 MHz
Data rateup to 3 MBit/s
Operation frequency2.4 GHz to 2.485 GHz
BluetoothTx Output Power: 0 dBm (Bluetooth® v2.0, v2.1) and 4.7 dBm (Bluetooth® Smart)
Rx Sensitivity: -82 dBm (Bluetooth® v2.0, v2.1)
 
v4.0 low energy and v2.0, v2.1 wireless technologies
USBUSB 2.0
Operating systemRM Shell 5 and newer
Based on Microsoft® Windows 10 IoT Enterprise LTSC 2019
Operating temperature-30 ... 85 °C (-22 ... 185 °F)
CertificateCertified for use in the VisuNet FLX System in ATEX and IECEx Zone 2/22 installations
Approved forCE, FCC, RoHS, REACH and WEEE
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
An additonal driver is required. Please refer to the software tool tab to install your specific driver.