Select Your Country

Go to global website

CJ4-12GK-N-Y235563 Capacitive sensor

Key Benefits at a Glance

  • 4 mm non-flush
  • Customer-specific cable length
  • Customer-specific connector
Product Compliance: Europe – CE
Approval
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of CJ4-12GK-N-Y235563

Switching functionNormally open (NO)
Output typeNAMUR
Rated operating distancesn4 mm
Installationnon-flush
Assured operating distancesa0 ... 2.88 mm
Output type2-wire
Installation conditions
A20 mm
B80 mm
C12 mm
F70 mm
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB7 ... 12 V
Switching frequencyf0 ... 1 Hz
Current consumption
Measuring plate not detected≤ 1 mA
Measuring plate detected≥ 2.4 mA
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx TUN 20.0014X
Equipment protection level GbIECEx TUN 20.0014X
Equipment protection level DaIECEx TUN 20.0014X
ATEX approval
Equipment protection level GaTÜV 03 ATEX 2003 X
Equipment protection level GbTÜV 03 ATEX 2003 X
Equipment protection level DaTÜV 03 ATEX 2003 X
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable PVC , 55 mm with Connector, 99-3431-216-04, Binder
Core cross section0.34 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Cable
Bending radius> 10 x cable diameter
Dimensions
Length60 mm
Diameter12 mm
Supplementary informationNote!
When making the electrical connection, ensure that the sensor cable is protected against mechanical stress!
Use in the hazardous areasee instruction manuals