Select Your Country
NBB15-U1K-E2-3G-3D Inductive sensor
Key Benefits at a Glance
- 15 mm flush
- Sensor head bidirectional and rotatable
- 4 LEDs indicator for 360° visibility
- ATEX/IECEx Zone 2/22






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB15-U1K-E2-3G-3D
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | sn | 15 mm |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | sa | 0 ... 12.15 mm |
Actual operating distance | sr | 13.5 ... 16.5 mm typ. 15 mm |
Reduction factor rAl | 0.33 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.74 | |
Reduction factor rBrass | 0.41 | |
Output type | 3-wire |
Operating voltage | UB | 10 ... 30 V | ||||||||||||||||||
Switching frequency | f | 0 ... 200 Hz | ||||||||||||||||||
Hysteresis | H | typ. 5 % | ||||||||||||||||||
Reverse polarity protection | reverse polarity protected | |||||||||||||||||||
Short-circuit protection | pulsing | |||||||||||||||||||
Voltage drop | Ud | ≤ 2 V | ||||||||||||||||||
Voltage drop at IL | ||||||||||||||||||||
| ||||||||||||||||||||
Operating current | IL | 0 ... 200 mA | ||||||||||||||||||
Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | ||||||||||||||||||
| ||||||||||||||||||||
No-load supply current | I0 | ≤ 20 mA | ||||||||||||||||||
Time delay before availability | tv | 80 ms | ||||||||||||||||||
Operating voltage indicator | LED, green | |||||||||||||||||||
Switching state indicator | LED, yellow |
MTTFd | 1242 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Standard conformity | |||||
|
IECEx approval | ||||||||
| ||||||||
ATEX approval | ||||||||
| ||||||||
UL approval | cULus Listed, General Purpose | |||||||
CCC approval | ||||||||
| ||||||||
Marine approval | DNVGL TAA0000160 |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Connection type | screw terminals | ||||||||||
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
Core cross section | up to 2.5 mm2 , stripped insulation length: 7 mm | ||||||||||
| |||||||||||
Connection (system side) | screw terminals , M20 x 1.5 cable gland , usable thread length 9.1 mm , screw-in depth max. 9.1 mm | ||||||||||
Housing material | PA | ||||||||||
Sensing face | PA | ||||||||||
Degree of protection | IP68 / IP69K | ||||||||||
Mass | 225 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | Tightening torque: 1.8 Nm (housing) |
Use in the hazardous area | see instruction manuals |