Select Your Country

Go to global website

VOS-PROG1 Connection PCB

Connection PCB with M12 and D-sub connector for connecting and testing VOS cameras

Key Benefits at a Glance

  • Evaluation board for VOS cameras
  • LED for displaying the switching output states
  • Terminals for I/O signals and power supply
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOS-PROG1

LED green3 x Input I0, I1, I2
3 x Output O0, O1, O2
1 x PWR
Operating voltageUBmax. 24 V
Operating currentIBmax. 200 mA
Connection1 x M12 connector, 12-pin
1 x D-Sub plug 9-pin