Select Your Country

Go to global website

NJ4-30GM-N-200-10M Inductive Sensor

Key Benefits at a Glance

  • Temperature range
    0 ... 200 °C (32 ... 392 °F)
  • NAMUR output

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ4-30GM-N-200-10M

Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distancesn4 mm
Installationflush
Assured operating distancesa0 ... 3.04 mm
Reduction factor rAl 0.15
Reduction factor rCu 0.05
Reduction factor r304 0.55
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Switching frequencyf0 ... 1000 Hz
HysteresisH≤ 20 % at 200°C
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0037X
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2048 X
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
UL approvalcULus Listed
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0452
CCC approval
Hazardous Location2020322315002257
CML approvalon request
ANZEx18.3018X
Ambient temperature0 ... 200 °C (32 ... 392 °F)
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePPS
Degree of protectionIP65
Cable
Cable diameter4 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialFEP
Core cross section0.34 mm2
LengthL10 m
Dimensions
Length75 mm
Diameter30 mm
Noteamplifier -25°C...70°C
2 m PTFE cable between amplifier and oscillator
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.