Select Your Country

Go to global website

RSM-HS 01-W HeadsetRSM-Ex 01

Lightweight duplex headset

Key Benefits at a Glance

  • Lightweight Zone 1 headset for RSM-Ex® series
  • Based on Samsung EHS64AVFWE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RSM-HS 01-W

DescriptionLightweight duplex headset
Colorwhite
Speaker32 Ohm
Microphone2200 Ohm
KeyVolume up/down
Multifunction button
Connectionswired
Connection4-pin 3.5 mm audio plug
Mass6 g
Dimensions
W x H x D
SeriesRSM-Ex