Select Your Country

Go to global website

SC3,5-N0-Y106570 Inductive Slot Sensor

NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

View switch amplifiers
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SC3,5-N0-Y106570

Switching functionNormally closed (NC)
Output typeNAMUR
Slot width3.5 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Output type2-wire
Nominal voltageUo8.2 V (Ri approx. 1 kΩ)
Operating voltageUB5 ... 25 V
Switching frequencyf0 ... 3000 Hz
HysteresisH0 ... 0.05 mm
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detected≥ 3 mA at nominal voltage
Measuring plate detected≤ 1 mA at nominal voltage
MTTFd5290 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
IECEx approval
Equipment protection level GaIECEx PTB 11.0091X
Equipment protection level GbIECEx PTB 11.0091X
Equipment protection level DaIECEx PTB 11.0091X
Equipment protection level MbIECEx PTB 11.0091X
ATEX approval
Equipment protection level GaPTB 99 ATEX 2219 X
Equipment protection level GbPTB 99 ATEX 2219 X
Equipment protection level DaPTB 99 ATEX 2219 X
UL approvalcULus Listed
Load Type: Resistive
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 8.2 V DC
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0453
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typeflexible leads
Housing materialPBT
Degree of protectionIP67
Cable
Cable diameter1.1 mm ± 0.1 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.14 mm2
LengthL500 mm
Dimensions
Height15 mm
Width10 mm
Length19.5 mm
Use in the hazardous areasee instruction manuals

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.