Select Your Country

Go to global website

DIS.P.016.3PN.GR Switch Disconnector Ex e 16 A 3 Pole, GRP Enclosure

Key Benefits at a Glance

  • Switch disconnector, 2 position with left OFF - 4x NO
  • Labeling '0 - I'
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Bottom face cable glands polyamide, 2x M25 1x M20
  • Ex db eb and Ex tb certified
  • Padlockable switch
  • Degree of protection: IP 66

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of DIS.P.016.3PN.GR

Operating voltage400 V max.
Rated impulse withstand voltage6 kV
Rated frequency50/60 Hz
Short circuit current limitationrecommended: 16 A, gG
Operating current16 A max.
Terminal capacity
Main terminals capacity2x 1.5 ... 2.5 mm2
Main terminals torque0.8 Nm
Rated insulation voltage1800 V
Functionswitch disconnector
Colorblack
Contact configuration4x NO
Switching configuration2 position with left OFF
Usage categoryAC3: 400 V AC - 16 A
AC23: 400 V AC - 16 A
AC12: 400 V AC - 16 A
AC15: 400 V AC - 10 A
DC13: 110 V DC - 1 A
Number of poles4
Operator actionengage - engage
Lockablein 'OFF' position
Labeling0 - I
Enclosure rangeGR
Enclosure coverfully detachable
Cover fixing
ScrewsM6 stainless steel combination Phillips and slotted screw
Number4
Tightening torque1.5 Nm
Cover sealfoamed silicone
Degree of protectionIP65
Cable entrythru-holes direct through body
Cable entry face B
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M25 quantity2
M25 seriesCable Glands, Plastic
M25 typeCG.PEDS1.M25.*
M25 clamping range9 ... 17 mm
Defined entry areaface B
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Mass2.2 kg
Dimensions
External dimension (A)129 mm
External dimension (B)129 mm
External dimension (C)85 mm
External dimension with operating element (C1)136 mm
Mounting holes distance (G)96 mm
Mounting holes distance (H)114 mm
Mounting holes diameter (J)5 mm
Thickness of mounting brackets (N)13 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mounting2 screws
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalsfurther on request
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.