Select Your Country

Go to global website

BT115B Activator

Activator for F31 series

Key Benefits at a Glance

  • 3-position indication option with F31 series dual sensor
  • Upper and lower damping levels are continuously adjustable
  • One fixed actuating lug
  • 2 x two 90° offset, 90° adjustable actuating lugs
  • Suitable for right and left rotating drives

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of BT115B

Ring diametermax. 105 mm
Spring ring heightmax. 5 mm
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Shaft diameter< 90 mm
Shaft height30 mm and 50 mm
Mounting hole pattern30 x 130 mm
Material
HousingPOM
Spacer diskPA (2 units, 10 mm strong)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 35)
for sensors - F31: 1.4305 / AISI 303 (2 pieces M5 x 16) (2 pieces M5 x 12)
Activation targetStainless steel 1.4305 / AISI 303 (integrated)
Dimensions
Height63 mm
Diameter115 mm