Select Your Country
FB9262BP24110.2 Base Backplane
Key Benefits at a Glance
- Base backplane for FB system
- Max. 24 slots for I/O modules
- Installation in Zone 1
- For PROFIBUS, MODBUS RTU or MODBUS TCP


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
Technical data of FB9262BP24110.2
Bus coupler | 1 | |
Bus termination | 1 | |
Supply | 1 | |
I/O modules (single width) | max. 24 | |
I/O modules (dual width) | max. 12 |
Maximum safe voltage Um | 60 V DC (SELV/PELV) / 253 V AC, depending on power supply | |
Input voltage range | U | 18 ... 32 V DC (SELV/PELV) / 95 ... 253 V AC; depends on power supply |
Redundancy | yes |
Fieldbus type | PROFIBUS, MODBUS RTU or MODBUS TCP | |
Redundancy | yes |
Electromagnetic compatibility | |||||
|
Degree of protection | EN 60529 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
Degree of protection | IP30 | ||||||||||
Mass | approx. 2687 kg , without modules | ||||||||||
Dimensions | (W x H x D) 511 x 212 x 120 mm , without modules | ||||||||||
|
EU-type examination certificate | BVS 11 ATEX E 041 X | ||||
| |||||
Directive conformity | |||||
|
IECEx approval | BVS 11.0019X | ||||
| |||||
INMETRO approval | Brazil: TÜV 14.1598X | ||||
Marine approval | |||||
|
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |