Select Your Country
OMR150M-R1000-SSI-V1V1B Distance sensor
Key Benefits at a Glance
- Maximum measurement accuracy
- Switchable SSI/RS-422 interface
- Red laser as the light emitter
- Display and keypad for parameter settings
- Compact and space-saving design
Show more
Preferred Type











Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OMR150M-R1000-SSI-V1V1B
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug |
Measuring range | 0.3 ... 150 m | ||||||||||||||||||||||
Reference target | REF-500MMx500MM (Foil reflector 500 mm x 500 mm) REF-250MMx250MM (Film reflector 250 mm x 250 mm) up to 75 m | ||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||
Light type | modulated visible red light | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
Max. Motion velocity | 15 m/s | ||||||||||||||||||||||
Diameter of the light spot | < 75 cm at 150 m | ||||||||||||||||||||||
Ambient light limit | > 80000 Lux | ||||||||||||||||||||||
Resolution | 0.1 mm , adjustable | ||||||||||||||||||||||
Temperature influence | 0.03 mm/K |
MTTFd | > 100 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % |
Function indicator | 6 LEDs | |
Control elements | Control panel (4 membrane keys) for setting parameters | |
Parameterization indicator | Illuminated display for displaying measured values and parameterization |
Operating voltage | UB | 10 ... 30 V DC |
No-load supply current | I0 | 625 mA (10 V) ... 250 mA (24 V) ... 220 mA (30 V) |
Protection class | ||
Time delay before availability | tv | < 1 s |
Interface type | SSI | |
Monoflop time | 20 µs | |
Clock frequency | 0.1 ... 1 MHz |
Interface type | RS-422 | |
Read out rate | 4.8 ... 115.2 kBit/s |
Input/output type | 2 inputs/outputs, independent configuration, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2014 |
Measured value output | 1 ms | |
Average data age | 3 ms , 6 ms , 12 ms , 25 ms , adjustable | |
Absolute accuracy | typ. ± 2.5 mm | |
Repeat accuracy | < 1 mm |
Protection class | III (rated insulation voltage 50 V) | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Relative humidity | 95 % , no moisture condensation |
Degree of protection | IP67 | ||||||||||
Connection | 4-pin, M12x1 connector, A-coded (supply) , 5-pin, M12x1 connector, B-coded (SSI) | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 300 g | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.