Select Your Country
OIT500-F113-B17-CB High temperature identification system
Key Benefits at a Glance
- High-temperature code carrier up to 500 °C (932 °F)
- PROFINET interface with integrated switch
- Connection to Ethernet TCP/IP
- Optional reading of CB3 code plates
- Sturdy and compact design
- Integrated illumination
- High operating range
- Large sensing range
- High depth of focus
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR