Select Your Country

Go to global website

HiC2441 SMART Universal Barrier

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Analog input, digital input,
    analog output, digital output
  • No configuration required, device is self-adapting
  • HART transparency
  • Low power dissipation
  • 3-way isolation
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval
Approval
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiC2441

Signal typeUniversal
Safety Integrity Level (SIL)SIL 2
Systematic capability (SC)SC 2
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Ripple≤ 10 %
Rated currentIr≤ 30 mA
Power consumption≤ 700 mW
Suitable field devices2-wire SMART transmitters, current sources
Signal0/4 ... 20 mA , limited to approx. 40 mA (depends on control system) , reverse polarity protected
Field circuitSL2: 5a(+), 5b(-) (2-wire SMART transmitter)
SL2: 5a(+), 1b(-) (2-wire SMART transmitter with current source)
Voltage dropapprox. 4 V (current source)
Control circuitSL1: 8a(+), 7a(-)
Supply voltagemin. 16 V at 20 mA (2-wire SMART transmitter)
Voltage15 ... 30 V
Signal0/4 ... 20 mA , sink mode , working voltage 15 ... 30 V
Ripple20 mV rms
Suitable field devicesI/P converters (positioner), on-site-displays
Signal0/4 ... 20 mA
Field circuitSL2: 5a(+), 5b(-)
Load0 ... 650 Ω
Voltage≥ 13 V at 20 mA
Ripple20 mV rms
Control circuitSL1: 8a(+), 7a(-)
Voltage12 ... 30 V
Signal0/4 ... 20 mA
Line fault detection> 100 kΩ at max. 30 V, with field wiring open
Field circuitSL2: 5a(+), 1a(-) (NAMUR sensor)
SL2: 5a(+), 5b(-) (dry contact)
Suitable field devicesNAMUR sensors according to IEC/EN 60947-5-6, dry contacts
Signal0.1 ... 9 mA , sink mode
Open loop voltageapprox. 10 V DC , 1 kΩ series resistance
Signal0.1 ... 9 mA
Control circuitSL1: 8a(+), 7a(-)
Voltage13 ... 30 V
Field circuitSL2: 5a(+), 5b(-)
Suitable field devicesSolenoid Valve , audible alarm , visual alarm
Drive capability12 V / 40 mA at 300 Ω load
Internal resistorRimin. 240 Ω
CurrentIe40 mA
VoltageUe12 V
Current limitImax45 mA
Open loop voltageUsapprox. 22 V
Control circuitSL1: 8a(+), 7a(-)
Voltage1-signal: 19 ... 30 V DC
0-signal: 0 ... 5 V DC
Current1-signal: 0 ... 45 mA, depending on the output load
0-signal: < 0.1 mA, independent of the output load
Power dissipation1.1 W at 24 V, 300 Ω load (digital output)
Deviationat 20 °C (68 °F)
≤ ±20 µA incl. linearity, hysteresis and supply fluctuations at 4 ... 20 mA (analog input, analog output)
≤ ±60 µA incl. linearity, hysteresis and supply fluctuations at 0 ... 45 mA (digital output)
Influence of ambient temperature< 2 µA/K (0 ... 70 °C (32 ... 158 °F))
< 3 µA/K (-40 ... 0 °C (-40 ... 32 °F))
Switching frequency≤ 500 Hz with 50 % duty cycle (digital input, NAMUR sensor)
≤ 5 Hz (digital input, dry contact)
≤ 20 Hz (digital output)
Frequency rangeHART: bandwidth by 0.5 Vpp signal and/or 1 mApp signal 950 ... 2500 Hz (analog input, analog output)
Settling time≤ 20 ms (analog input, analog output)
≤ 1 ms (digital input, NAMUR sensor)
Reaction time≤ 5 ms , turn-on/turn-off time (digital output)
Control/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012
For further information see system description.
Degree of protectionIEC 60529:2001
Protection against electrical shockIEC 61010-1:2010
InputEN 60947-5-6:2000
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Observe the temperature range limited by derating, see section derating.
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Degree of protectionIP20
Massapprox. 105 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 1 and 4 trimmed
For further information see system description.
EU-type examination certificateTÜV 14 ATEX 153522 X
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Supply
Maximum safe voltageUm250 V (Attention! The rated voltage can be lower.)
EquipmentSL2: 5a(+), 5b(-)
VoltageUo25.2 V
CurrentIo110 mA
PowerPo693 mW
Internal capacitanceCi5.7 nF
Internal inductanceLi0 mH
EquipmentSL2: 5a(+), 1b(-)
VoltageUi< 28 V
CurrentIi< 115 mA
VoltageUo7.2 V
CurrentIo0 mA
PowerPo0 mW
Internal capacitanceCi5.7 nF
Internal inductanceLi0 mH
EquipmentSL2: 5a(+), 1a(-)
VoltageUo12.6 V
CurrentIo13 mA
PowerPo41 mW
Internal capacitanceCi5.7 nF
Internal inductanceLi0 mH
CertificateTÜV 14 ATEX 153523 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Galvanic isolation
Input/Other circuitssafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018
UL approvalE106378
Control drawing116-0408 (cULus)
IECEx approval
IECEx certificateIECEx TUN 15.0004X
IECEx marking[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.