Select Your Country

Go to global website

BF 30 Mounting flange

Key Benefits at a Glance

  • Retainer for all cylindrical sensors with M30 thread
  • Simple installation and exact setting
  • Large sensing range (max. 18 mm)
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of BF 30

Mounting flange, 30 mm
Inside diameter30 mm
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
MaterialBase: Crastin/PBT (green)
Upper section: PA (transparent)
Tightening torque, fastening screwsmax. 1.2 Nm
Dimensions
Height34 mm
Width56 mm
Length40 mm