Select Your Country
KFD2-RSH-1.2E.L3 Relay Module
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply
- Logic input 19 V DC ... 26.4 V DC
- Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC
- Relay contact output for energized to safe function
- Line fault transparency (LFT)
- Diagnostic function
- Up to SIL 3 acc. to IEC/EN 61508
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-RSH-1.2E.L3
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | Ur | 19 ... 26.4 V DC |
Input current | max. 35 mA at 24 V DC , max. 44 mA at 19 V DC , with enabled internal fault detection | |
Power consumption | < 1.7 W , includes the power consumption of the digital input , see derating curves |
Connection side | control side | |
Connection | terminals 7+, 8- | |
Pulse/Pause ratio | min. 150 ms / min. 150 ms with disabled internal fault detection min. 1 s / min. 1 s with enabled internal fault detection | |
Test pulse length | max. 2 ms from DO card | |
Signal level | 0-signal: -5 ... 5 V DC 1-signal: 19 ... 26.4 V DC | |
Rated current | Ir | 0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card) 1-signal: ≥ 36 mA (minimum load current DO card) |
Inrush current | < 200 mA after 100 µs |
Connection side | field side | |
Connection | external voltage : terminals 5+/L, 2-/N load : terminals 6, 3 | |
Connectable voltage | 50 ... 230 V AC 60 ... 110 V DC | |
Power dissipation | < 3.3 W at 5 A , see derating curves | |
Contact loading | 253 V AC/5 A/cos φ 0.7; 30 V DC/5 A resistive load , see derating curves | |
Minimum switch current | 10 mA | |
Mechanical life | 5 x 106 switching cycles | |
Line fault detection | low voltage < 35 V AC undercurrent: 10 mA AC; overcurrent: 5.5 A AC (relay energized) breakage: 48 kΩ; short-circuit: 29 Ω (load, relay de-energized) |
Connection | terminals 10, 11 | |
Contact loading | 30 V DC/ 0.5 A resistive load | |
Reaction time | < 2 s | |
Mechanical life | 105 switching cycles |
Switching frequency | < 3 Hz with disabled internal fault detection < 0.5 Hz with enabled internal fault detection |
Input/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff | |
Input/fault indication output | basic insulation according to IEC/EN 61010-1, rated insulation voltage 30 Veff | |
Output/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2017 , IEC/EN 61326-3-2:2018 , EN 61326-3-1:2017 | |
Degree of protection | IEC 60529:2013 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) Observe the temperature range limited by derating, see section derating. |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 134 g | ||||||||||
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.