Select Your Country

Go to global website

ANT2-8 2084/85 V1 Inductive analog sensor

Key Benefits at a Glance

  • Inductive analog sensor
  • Output 0 V ... 10 V
  • Output 0 mA ... 20 mA
  • Non-flush mountable
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of ANT2-8 2084/85 V1

Output typeAnalog current output or analog voltage output
Installationnon-flush
Output polarityDC
Measuring range2 ... 8 mm
Output type3-wire
Operating voltageUB18 ... 30 V
Output signal0 ... 20 mA 0 ... 10 V
Reverse polarity protectionreverse polarity protected
Linearity error± 0.5 %
Temperature drift≤ 0.2 % / K v.E.
Repeat accuracy< 0.02 mm
No-load supply currentI0≤ 16.25 mA
Load resistorvoltage output: ≥ 4,7 kΩ
current output: ≤ 200 Ω
Linearity± 5 % v.E.
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeM12 x 1
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length70 mm
Diameter18 mm