Select Your Country

Go to global website

FB9294B3 Bus Termination Module

Key Benefits at a Glance

  • Terminates bus, service bus, or both depending on model
  • Module can be exchanged under voltage (hot swap)
  • Active termination of the fieldbus
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage in Zone 1 (hot swap; be aware bus operation may be affected)

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB9294B3

Bus Termination Module
Connectionbackplane bus
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 50 m/s2, number of shock directions 6, number of shocks per direction 100
Vibration resistancefrequency range 5 ... 500 Hz, amplitude 5 ... 13.2 Hz ± 1.5 mm, 13.2 ... 100 Hz 1g, sweep rate 1 octave/min, duration 10 sweeps 5 Hz - 100 Hz - 5 Hz
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
EU-type examination certificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2 G Ex d IIC
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-5:2015
EN 60079-7:2015+A1:2018
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.