Select Your Country
KFD2-BR-Ex1.3PA.93 GatewayFieldConnex® Fieldbus
Key Benefits at a Glance
- Output: 12.6 ... 13.4 V/100 mA
- Couples PROFIBUS PA devices transparently to PROFIBUS DP
- Intrinsically safe, Ex ia (FISCO or Entity)
- Installation in Zone 2/Class I, Div. 2
- Fixed, high-availability terminator
- For all non-redundant masters
- Cyclic/acyclic data exchange
Show more
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE