Select Your Country

Go to global website

S1SL-1AI-1C Passive Isolator

Key Benefits at a Glance

  • 1-channel signal conditioner
  • Field side loop powered
  • Current input/output 0/4 mA ... 20 mA
  • Accuracy 0.1 %
  • Reverse polarity protection
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of S1SL-1AI-1C

Signal typeAnalog input
Operation timeMTBF: 2865 a acc. to SN 29500
stationary continuous operating, average ambient temperature 40 °C (104 °F)
Rated voltageUr2.2 ... 30 V DC , loop powered
Power dissipation0.05 W
Power consumption0.3 W
Connection sidefield side
Connectionterminals 5+, 6-
Input signal0/4 ... 20 mA , max. 50 mA
Input voltage≥ 2.3 V + I x load , max. 30 V
Voltage drop≤ 2.3 V
Connection sidecontrol side
Connectionterminals 3-, 4+
Analog current output0/4 ... 20 mA, load ≤ 600 Ω
Ripple≤ 10 mV eff
Accuracymax. 0.1 % of full-scale value
Deviation
Influence of load0.05 % of the measured value per 100 Ω
Influence of ambient temperature< 100 ppm/K of full-scale value
Frequency range0 ... 100 Hz
Rise time/fall time≤ 3.5 ms
Field circuit/control circuitsafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Connectionscrew terminals
Core cross section0.5 ... 2.5 mm2 (20 ... 14 AWG)
Massapprox. 70 g
Dimensions6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1
Height97 mm
Width6.2 mm
Depth107 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateDEMKO 16 ATEX 1750X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
UL approvalE106378
IECEx approval
IECEx certificateIECEx UL 16.0116X
IECEx markingEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.