Select Your Country

Go to global website

S1SD-1AI-1U Transmitter Power Supply

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply
  • Input 2-wire and 3-wire transmitters and 2-wire current sources
  • Current and voltage output
  • Accuracy 0.1 %
  • Configurable by DIP switches
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of S1SD-1AI-1U

Signal typeAnalog input
Operation timeMTBF: 445 a acc. to SN 29500
stationary continuous operating, average ambient temperature 40 °C (104 °F)
ConnectionPower Bus or terminals 1-, 2+
Rated voltageUr16.8 ... 31.2 V DC
Power dissipation0.9 W
Power consumption1.3 W
Connection sidefield side
Connectionterminals 5+, 6, 7-
Input signal0/4 ... 20 mA
Open circuit voltage/short-circuit current≤ 22 V / 30 mA
Input resistance25 Ω
Transmission rangelinearity range: -1 ... 110 %
Available voltage16 V at 20 mA
Connection sidecontrol side
Connectionterminals 3-, 4+
Analog voltage output0/2 ... 10 V , load ≥ 2 kΩ
Analog current output0/4 ... 20 mA, load ≤ 600 Ω
Ripple≤ 10 mV eff
Accuracymax. 0.1 % of full-scale value
Influence of ambient temperature< 100 ppm/K of full-scale value
Frequency range0 ... 100 Hz
Rise time/fall time≤ 3.5 ms
Output/power supplysafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Input/Other circuitssafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Degree of protectionIEC 60529:2001
Protection against electrical shockEN 61010-1:2010
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Connectionscrew terminals
Core cross section0.5 ... 2.5 mm2 (20 ... 14 AWG)
Massapprox. 70 g
Dimensions6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1
Height97 mm
Width6.2 mm
Depth107 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateDEMKO 16 ATEX 1750X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
UL approvalE106378
IECEx approval
IECEx certificateIECEx UL 16.0116X
IECEx markingEx nA IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.