Select Your Country

Go to global website

AIR17-S T0V1 MASTER Sensor module

Key Benefits at a Glance

  • Sensor module for configurable TopScan-S
  • Master module
  • Category 2, tested and certified to DIN 18650/EN 16005
  • Safe function even on difficult floors
  • Easy adjustment of transmitter for hinge side/ opposite hinge side

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AIR17-S T0V1 MASTER

Replacement/extension sensor module
Detection range min.0 ... 1500 mm
Detection range max.0 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)< 2 % at 2000 mm sensor range
Operating modeBackground evaluation
Diameter of the light spot1.1 cm x 8.3 cm at 2000 mm sensor range
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red/green
Control elementsSensing range adjuster
Operating voltageUB24 V DC +/- 20 %
No-load supply currentI075 mA
Test inputactive at U = -3 VDC to +1 VDC inactive at U = +4 VDC to 30 VDC
Switching typeRelay de-energized at object inside the scanning range
Signal outputRelay, 1 alternator
Switching voltage5 V ... 30 V AC/DC
Switching currentmax. 300 mA
Response time≤ 70 ms
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Mounting heightmax. 2500 mm
NoteSafety fuse ≤ 1 A (slow-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.